Skip navigation

Major components

MIH - front

MIH - front view - labelled

Key

Description

1

Mounting shank

2

Lock / unlock thumbwheel

3

LCD display

4

Probe status LED

5

LCD memory programming buttons

6

Probe autojoint lock / unlock access window

7

Renishaw autojoint probe mounting (recessed into A-axis swivel)

8

A-axis zero position markers

9

B-axis zero position markers

MIH - back

MIH - back view - labelled

Key

Description

1

Battery housing

2

5-pin DIN connector

3

Serial number

LCD display

LCD display

Key

Description

1

A-axis positional data (0 to +105)

2

B-axis positional data (-180 to +180)

3

Low battery indicator

4

Head locked symbol

5

Rotation direction arrows

6

Position confirmation symbol

7

Sequence store indicator

8

Memory mode indicator

9

Memory number