Navigation
MIH accessories
MAPS (manual autojoint probe stand)
The Renishaw manual autojoint probe stand (MAPS) is a low-cost storage rack for up to six autojointed probe / extension combinations. As a complementary product to the MIH, MAPS allows the user to manually insert or remove pre-datumed probe / extension set-ups for protective storage or use with the MIH. MAPS can be either wall-mounted or bolted directly to the CMM table for easy access.
For further information on MAPS see the user's guide (Renishaw part number H-1000-5300).

Autojoint extensions / adaptors
A large range of autojoint probe extensions / adaptors are available from Renishaw providing easy access to the deepest of features.
Utilising the patented Renishaw autojoint, probing set-ups can be simply locked onto the MIH without the need to requalify each time, yielding maximum flexbility and valuable time saving.

Key | Description | Key | Description |
---|---|---|---|
1 | AM1 | 9 | PEL1 |
2 | MIH | 10 | TP2 |
3 | PAA3 | 11 | TP2 |
4 | PAA2 | 12 | TP6 |
5 | PAA1 adaptor | 13 | TP6A |
6 | PEM1 | 14 | M2 / 3 adaptor |
7 | PEL3 | 15 | M2 thread styli |
8 | PEL2 | 16 | M3 thread styli |
Shanks
Renishaw provide an extensive range of machine mounting shanks to fit most makes of CMM. Please take care when mounting the MIH with a parallel shank, as any rotational movements will invalidate any stored data.
CAUTION: Always fit mounting shanks to the MIH by using the screws supplied (M3 5 mm (0.20 in) long). The use of longer screws will cause serious internal damage to the head.

AM1 adjustment module
The AM1 (Renishaw part number A-1026-0320) is a compact adjustment module for accurately aligning the probe heads with the CMM axes and / or the Renishaw autochange rack. In addition, an in-built quick release bayonet mechanism allows the head to be removed for storage and replaced without the need to re-align. Limited overtravel protection is also provided by the AM1.
