Navigation
MIH specification
Mechanical specification
Probe mounting | Renishaw autojoint |
|---|---|
Autojoint repeatability (at the stylus tip) (2σ) | 0.5 μm (0.00002 in) * |
Probe status indicator | LED |
Swept radius | 62 mm (5.44 in) * |
MIH positional repeatability (at the stylus tip) (2σ) | 1 μm (0.00004 in) * |
Accuracy of step spacing from theoretical position in each axis (at the stylus tip) | ±0.3 mm (±0.012 in) * |
Total angular movement A-axis | 0° - 105° in 7.5° step = 15 positions |
Total angular movement B-axis | ±180° in 7.5° steps = 48 positions |
Total number of positions | 720 |
Support limit of head (unlocked) | 150 mm (5.91 in) using PAA2 and TP6 |
Maximum extension length | 300 mm (11.81 in) using PAA3 and TP6 |
Lock / unlock mechanism | Single thumbwheel rotation |
Weight | 580 g (1.3 lb) |
Working temperature range | 10 °C - 40 °C (50 °F - 105 °F) |
Electrical specification
Probe connector | Renishaw 5-pin DIN connector |
|---|---|
Battery type to power LCD | 6 V silver oxide alkali manganese (Ø12 mm (0.48 in) × 25 mm (0.98 in)) |
Battery type | Part number |
|---|---|
Varta V28PX | P-BT03-0011 |
- Duracell lithium
- Kodak lithium
- Varta lithium
CAUTION: Care must be taken when disposing of batteries. DO NOT INCINERATE.
Battery life
Typical battery life (10 minutes / day unlock time):
Before low battery warning | 40 weeks |
|---|---|
After low battery warning | 11 days |
Battery life with heavy usage (20 minutes / day unlock time):
Before low battery warning | 26 weeks |
|---|---|
After low battery warning | 8 days |