Navigation
Kiosk workstation description
Dimensions
![Kiosk - dimensions - no accessories](/cmmsupport/knowledgebase/media/img/gen/ae6a559b519542f78550fd2e29197171.jpg)
NOTE: Dimensions in mm (in).
180° opening lockable front doors
The front and rear access doors open to 180° and are lockable with a 7 mm square key. Two keys are supplied with each unit.
Please contact your local Renishaw office if replacement keys are required.
![Kiosk - 180° opening doors - no accessories](/cmmsupport/knowledgebase/media/img/gen/bc9a32827c16466ca70b1d9240ef9473.jpg)
Power distribution
Power is distributed throughout the kiosk via a 4-way IEC connector block.
Four male to female leads are supplied with the kiosk as standard to supply power for stand configuration:
- PC
- Printer
- Monitor
- 24 V PCU for cooling fan distribution PCB
Power is supplied to the cooling fans via a 24 V distribution PCB mounted within the kiosk. A 24 V PSU transformer block, to power this PCB, is supplied with each kiosk.
If a replacement 24 V PSU is required, please contact your local Renishaw support office.