Navigation
Kiosk workstation
The CMM kiosk is Renishaw's offering of a workstation housing that is suitable for the more harsh situations such as the shop floor environments. The CMM kiosk offers IP54 protection to the CMM's monitor, PC and printer.
It has been ergonomically designed for ease of interaction with the CMM, and offers mounting points for a variety of optional extras such as MCU and part identification scanners.
Environmental conditions
Indoor use | IP54 (BS EN60529:1992) |
Altitude | Up to 2000 m |
Operating temperature | +10 °C to +40 °C |
Storage temperature | -20 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +50 °C |
Dimensions
NOTE: Dimensions in mm (in).
Description | Part number |
---|---|
Kiosk assembly | A-6509-1100 |
MCU tray | A-6509-0122 |
MCU docking port assembly | A-1333-0026 |
Kick plate kit | A-6509-0300 |