Navigation
CMM controller cabinet
Renishaw's CMM controller cabinet provides an IP54 rated solution for mounting Renishaw CMM controllers, servo power amplifiers and interfaces, along with any compatible third party equipment
- The cabinet uses standard 19 inch wide rack mounts
- Mains power distribution within the cabinet is controlled by a lockable isolation switch on the front of the cabinet
Environmental conditions
Indoor use | IP54 (IEC 60529) |
---|---|
Altitude | Up to 2000 m |
Operating temperature | +5 °C to +40 °C |
Storage temperature | -20 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
Installation | Category II |
Pollution degree | 2 |
Supply information
Supply voltage | 100 V to 240 Vac ±10% |
---|---|
Frequency range | 50 Hz / 60 Hz |
Power consumption | 10 A maximum |
Weight
Unpackaged (cabinet empty) | 65 kg |
---|
Dimensions
The cabinet has a 12-way IEC distribution panel which supplies power to control and ancillary equipment.
Part number | |
Empty CMM controller cabinet with packing | A-6509-0010 |
Mesh filter replacement kit (pack of 5) | A-6509-0400 |