Navigation
ACR1 autochange rack
Technical specifications
Documents
Part numbers
Additional information
Eight port probe / extension bar changer
Fast and repeatable automatic probe exchange to select the optimum setup for each measurement task
- Fully integrated 8-port probe autochange system for automated operation and improved CMM throughput
- Allows probe / stylus combinations to be exchanged automatically from heads and extension bars, without the need for re-qualification
- Provides protection for probes and extension bars
- Safeguards employees by removing the need to enter the measurement area to change probes
- Can be mounted horizontally or vertically* to maximise the machine's working volume
- In-built crash protection
- Rack height can be set using 104 mm (4.09 in) or 204 mm (8.03 in) legs

* Vertical mounting kit required
Dimensions
Dimensions (without legs) | |
Height | 100 mm (3.94 in) |
Depth | 81 mm (3.2 in) |
Width | 460 mm (18.11 in) |