Navigation
MCR20 module changing rack
Module change racks enabling automated changing of TP20 stylus modules
- Used with TP20
- Passive rack requiring no electrical input
- Magnetic field in front of each port inhibits probe during module change
- Crash protection provided by hinged overtravel of base and docking port assembly
- Leg mounted or rail mounted versions available


Dimensions
MCR20
MCR20-R
NOTE: Dimensions in mm (in).
Specification
Port entry velocity | Maximum 800 mm/s |
Mounting orientation | Not designed for horizontal operation with the ports in a vertical orientation |
Y-axis overtravel | Hinged breakout from base 55 mm (2.17 in) travel at port height |
Z-axis overtravel | Hinged docking port assembly 0° travel in -Z axis |
Inhibit range | 50 mm (1.97 in) from port centre |
Part number | |
MCR20 rack for automatic stylus changing, to be used with TP20 (rack only) | A-1371-0163 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 2 x standard force modules) | A-1371-0261 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 1 x standard force and 1 x medium force modules) | A-1371-0262 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 1 x standard force and 1 x extended force modules) | A-1371-0263 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 2 x medium force modules) | A-1371-0264 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 1 x extended force and 1 x medium force modules) | A-1371-0265 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 2 x extended force modules) | A-1371-0266 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 1 x standard force and 1 x low force modules) | A-1371-0267 |
MCR20 rack kit for automatic stylus changing with TP20 (includes 2 x low force modules) | A-1371-1100 |
MCR20 rack for automatic stylus changing with TP20 (includes 1 x medium force and 1 x low force modules) | A-1371-0268 |
MCR20-R MRS rail mounted rack kit for automatic stylus changing with TP20 (includes XCR to MRS generic adaptor kit). This is a special product. | A-1371-0881 |
