Navigation
Navigation
Accessories
![UCC dynamic mapping tool](/cmmsupport/knowledgebase/media/img/gen/0f2f4dd64aa84299b8e565457253488d.jpg)
The UCC dynamic mapping tool (DMT) enables laser error mapping to be run dynamically on a CMM.
![AM1 alignment module](/cmmsupport/knowledgebase/media/img/gen/63bf6489a7624fa19d050877bbf9f49f.jpg)
Adjustment modules for use with the PH6M and MIH manual probe heads, and the PH10 PLUS family of motorised heads.
![Datum sphere - thumbnail](/cmmsupport/knowledgebase/media/img/en/c9ef745638334d9f8584d13fe0458cc5.jpg)
Regular requalification of your probe using Renishaw's universal datum sphere enhances the performance of your manual or fully automated CMM.
![Shank thumbnail](/cmmsupport/knowledgebase/media/img/gen/960411b980a1468fbadc858035e80db9.jpg)
Shanks are used to mount the probe head to the quill of the machine.There are a range of shanks suitable for all Renishaw manual and motorised probe heads.
![Extension bar - M8](/cmmsupport/knowledgebase/media/img/en/c8019ce264084f23ac7d077495fc3227.jpg)
Extension bars, with M8 thread or autojoint, to provide increased reach with minimal loss of accuracy.
![Gram gauge - violet](/cmmsupport/knowledgebase/media/img/en/b859853fc2b74776a38c07c9de88cdec.jpg)
A gauge to adjust, reset and check probe trigger force settings on TP1, TP2 and TP6 touch-trigger probes.
![PHA80 80x80](/cmmsupport/knowledgebase/media/img/gen/27be7359d185413b993a07dc692c1dab.jpg)
Two kinematic mounts for PHS1 servo head allow quick fixing of the head to the machine and fast changeover to other heads (e.g. PH10T PLUS or PH10M PLUS).
![Head comms signal booster](/cmmsupport/knowledgebase/media/img/gen/ddde98e785e14b01972bb8cba6e3d19e.jpg)
The head comms signal booster has been designed for installations of PH20 where cable runs of greater than 25 m are required.
![Y-cable adaptor kit](/cmmsupport/knowledgebase/media/img/gen/ebe029ec9aa441f1b87a4e88207666f6.jpg)
The Y-cable adaptor kit was introduced to enable the use of a single high speed communications cable with REVO.