Navigation
Head comms signal booster
One HCSB is required for each additional run of 25 m
- The HCSB is powered from the machine cable so does not require an additional power supply – it simply connects between two machine cables
- Functionally, the HCSB passes the power and motor connection for the probe head straight through and decodes and retransmits the information
High speed communications cable
Dimensions
NOTE: Dimensions in mm (in).
Part number | |
Head comms signal booster (HCSB) | A-5669-0080 |
High-speed communications cable (15 m) | A-5669-0015 |
High-speed communications cable (25 m) | A-5759-0025 |
High-speed communications cable (30 m) - REVO ONLY | A-5669-0030 |