Navigation
Y-cable adaptor kit
The Y-cable adaptor kit was introduced to enable the use of a single high-speed communications cable with REVO

Previously it was necessary to install two cables to connect between the REVO head and the UCC2-2 and SPA2-2- The Y-cable adaptor kit contains two components (shown below), that connect to each end of the high speed communications cable

High speed communications cable
- The high speed communications cable provides a single, high quality connection for the purpose of carrying the high data rates required by 5-axis systems
- To provide greater integrity communications, the maximum recommended cable lengths are:
- PH20 installations - 25 m
Part number | |
Y-adaptor cable kit | A-3060-0045 |
High-speed communications cable (15 m) | A-5669-0015 |
High-speed communications cable (25 m) | A-5759-0025 |
High-speed communications cable (30 m) - REVO ONLY | A-5669-0030 |