Navigation
Shanks
Shanks are used to mount the probe head to the quill of the machine

There are a range of shanks suitable for all Renishaw manual and motorised probe heads (except PH6 and MH20), as well as the TP1 probe. There is also a range which is specific to the PH6 and MH20. The correct shank must be chosen to suit the mounting facility of your CMM.
Standard base diameter for all shanks (except PH6 and MH20) is 41.35 mm - 41.45 mm (1.62 in - 1.63 in).
Standard base diameter for only PH6 and MH20 shanks is 18.9 mm - 19.1 mm (0.74 in - 0.75 in) unless otherwise stated.
Dimensions
Shanks (except PH6 and MH20)

Shanks (for PH6 and MH20 only)

NOTE: Dimensions in mm.
Part number | |
Shanks for all shank mounted probes and probe heads except PH6 | |
MS1 shank for Brown and Sharpe, Bridgeport, Elm systems, Fanamation, Giddings and Lewis, ITP, Poli, Portage Machine, Tesa and Zettmess CMMs | M-1041-2146 |
MS1(S) shank for Carl Zeiss (new specification) CMMs | A-1041-7114 |
MS2 shank for Boice, Carl Zeiss (old specification), Federal Products, Helmel, Kemco, MFO, Mora, Numerex, Real Meca, Starrett, Tokyo Boeki, Tri-mesures, Tokyo Seimitsu, and Wenzel CMMs | M-1041-1650 |
MS3 shank for Eley, Ferranti, new LK Tool (meter 4), Tarus and W & A CMMs | M-1041-1656 |
MS4 shank for new LK Tool (micro) CMMs | M-1041-1658 |
MS5 shank for Ferranti CMMs | M-1041-1652 |
MS6 shank for C E Johannson (old specification) CMMs | M-1041-1653 |
MS7 shank for Renault (Siev) and Tri-Mesures CMMs | M-1041-1654 |
MS7(S) shank for Starrett (new specification) CMMs | M-1041-7132 |
MS8 shank for Olivetti CMMs | M-1041-1657 |
MS9 shank for Mitutoyo Corporation (UK) CMMs | M-1041-4843 |
MS10 shank for Mitutoyo Corporation (old specification) CMMs | M-1041-7507 |
MS11 shank for Crown and Windley CMMs | M-1041-1088 |
MS12 shank for Mitutoyo Corporation (new specification) CMMs | M-1041-7068 |
MS13 shank for DEA Corporation CMMs (including special version with in-shank connector for MIH-D) | M-1041-5348 |
MS14 shank for CTA and Real Meca CMMs | M-1041-5981 |
MS15 shank for C E Johannson (new specification) CMMs | M-1041-2153 |
MS17 shank for Stiefelmeyer CMMs | A-1041-7113 |
Shanks for PH6 and MH20 | |
MS1/T shank for Brown and Sharpe, Bridgeport, Elm systems, Fanamation, Giddings and Lewis, Poli and Portage Machine CMMs | M-1046-1121 |
MS2/T shank for Federal Products, Helmel, Kemco, Mora, Numerex, Starrett, Tokyo Boeki and Wenzel CMMs | M-1046-1120 |
MS3/T shank for Eley, Ferranti, new LK Tool (meter 4), Tarus and W & A CMMs | M-1046-1126 |
MS4/T shank for new LK Tool (micro) CMMs | M-1046-1128 |
MS5/T shank for Ferranti CMMs | M-1046-1122 |
MS6/T shank for C E Johannson CMMs | M-1046-1123 |
MS7/T shank for Renault CMMs | M-1046-1124 |
MS8/T shank for Olivetti CMMs | M-1046-1802 |
MS9/T shank for Mitutoyo Corporation (UK) CMMs | M-1046-4545 |
MS11/T shank for Crown and Windley CMMs | M-1046-2661 |
MS18/T shank for Mora CMMs | M-1046-7107 |