Navigation
Gram gauge and tools
A gauge to adjust, reset and check probe trigger force settings on TP1, TP2 and TP6 touch-trigger probes
- Enables the adjustment, reset and checking of probe trigger force settings on all standard Renishaw CMM touch-trigger probes
- Setting the optimum trigger force using the gram gauge maximises a probe's performance
- Can be used to set trigger force settings over a range from 4 grams to 35 grams
- Scale graduations are set at 1 gram intervals which is sufficient for all probe force measurements on CMMs
- Due to the use of SI units, the trigger force for probes is given in newtons - 1 gf = 0.01 N
Dimensions
Overall height | 95 mm (3.74 in) |
Needle length | 41 mm (1.61 in) |
Depth | 27 mm (1.06 in) |
Width | 43 mm (1.69 in) |
Range | 4 to 35 gram range with 1 gram graduations |
Specification
Probe type | Stylus length | Optimum trigger force (recommended by Renishaw) |
TP1 | 31 mm (1.22 in) | 0.15 N (0.52 ozl) |
TP2-5W | 10 mm (0.39 in) | 0.07 N to 0.08 N (0.24 ozl to 0.28 ozl) |
TP6 | 21 mm (0.82 in) | 0.11 N to 0.13 N (0.38 ozl to 0.45 ozl) |
TP6A | 21 mm (0.82 in) | 0.11 N to 0.13 N (0.38 ozl to 0.45 ozl) |
MIP | 21 mm (0.82 in) | 0.11 N to 0.13 N (0.38 ozl to 0.45 ozl) |
Touch-trigger probe accessories
Part number | |
Gram gauge 35-0-35 | P-GA01-0001 |
CK200 - TP20 / TP200 probe cleaning kit | A-1085-0016 |
S1 'C' spanner, 13 | A-1042-1486 |
S9 double ended 'C' spanner | A-1047-3932 |
Tools for CMM probe sensors, probe heads, CMM controllers, autochange racks etc.
Part number | |
TK4 - TP1 tool kit including 1 × S3, 1 × S6 and 2 × S7 | A-1041-7041 |
TK5 - TP2 / TP6 tool kit including 1 × S1, 1 × S3, 2 × S7, 1 × S8 and 1 × S9 | A-1042-7030 |
TK6 - probe head tool kit including 1 × S4, 1 × S5 and 1 × S6 | A-1042-7031 |
TK7 - TP6A tool kit including 1 × S3, 2 × S7, 1 × S10 and brush | A-1039-0041 |
S1 - 'C' Spanner, 13 | A-1042-1486 |
S3 - hexagonal wrench, 1.5 mm A/F | P-TL01-0150 |
S4 - hexagonal wrench, 3 mm A/F | P-TL01-0300 |
S5 - hexagonal wrench, 2 mm A/F | P-TL01-0200 |
S6 - hexagonal wrench, 2.5 mm A/F | P-TL01-0250 |
S7 - M2 and M3 stylus tool | M-5000-3540 |
S8 - TP2-6W spanner | M-5000-3541 |
S9 double ended 'C' spanner | A-1047-3932 |
S10 - autojoint key | A-1051-0040 |
S12 - hexagonal wrench, 0.9 mm A/F | P-TL01-0089 |
S20 - GF stylus torque tool | A-5003-2300 |
M4 stylus tool | M-5000-3707 |
CK200 - TP20 / TP200 probe cleaning kit | A-1085-0016 |