Navigation
SFP2 REVO surface finish probe
SFP2 surface finish (roughness) measurement system with automatic probe and module configuration changing via RCP TC-3 and RCP2 REVO-2 change ports mounted on MSR / MSR2 module change rack
SFP2 is used in conjunction with skidded modules to access bores as small as 5 mm (0.2 in) diameter
- Output: Ra, RMS and raw data are returned from UCCserver to the metrology application client software using the I++ DME protocol (raw data can subsequently be presented to specialist surface analysis software packages for further detailed reporting)
- Sensor calibration involves measuring the surface finish of the calibration artefact (SFA) mounted on the MRS2 rack
- The calibration software automatically adjusts the probe output in accordance with the calibrate value of the artefact
- The SFP2 includes an integral motorised C-axis that enables surface finish measurements to be made at all required orientations around a part
Dimensions
SFP2

Change ports

NOTE: Dimensions in mm (in). Overall dimensions are to the kinematic planes.
Specifications
SFP2 probe
C-axis positioning accuracy | ± 0.25° |
---|---|
C-axis rotation speed | Up to 90°/sec |
Rotational capability | A-axis (from REVO-2): +120° / -110° B-axis (from REVO-2): Infinite positioning C-axis: ± 180˚ |
Mounting (probe and holder) | Magnetised coupling |
Specification
Probe head | REVO-2 only |
---|---|
Change rack | MRS2 recommended for full capability |
Software compatibility | UCCsuite 5.2 onwards MODUS 1.8 onwards |
Weight | SFP2 probe: 330 g SFH1 holder: 33 g SFM-A1 module: 12 g SFM-A2 module: 12 g |
Operating temperature range | +10 ˚C to +40 ˚C |
Storage temperature range | -25 ˚C to +70 ˚C |
Operating humidity | 0% to 80% (non-condensing) |
Calibration and verification artefacts | SFA1: 3.0 μm Ra sinusoid SFA2: 0.5 μm Ra sinusoid SFA3: 0.4 μm Ra sawtooth TFP: Uses LF TP20 module; PICS interface to SPA3 amplifier |
Outputs | MODUS basic: Ra, Rms(Rq) MODUS standard surface texture: Rt, R3z, Rz, Rz1max, RzDIN, RzJIS, Rseg Rp, Rv Rpm, Rvm, Rc, Rsm MODUS advanced surface texture: Rk, Rpk, Rvk, Rmr, Rmr1, Rmr2, Rpq, Rvq, Rmq, Rvoid, Rvdd, Rvddl, Rcvx, Rcvxl |
Sampling rate | 4 kHz |
SFP2 probe change system
The REVO-2 probe change system is designed to allow automatic REVO-2 probe and accessory changing on a CMM. For optimum metrology, SFP2 probes and holder / module configurations should be changed automatically using REVO-2 change ports (RCP TC-3 and RCP2). These ports are mounted on the modular rack system (MRS or MRS2).

Part number | |
REVO SFP2 kits | |
SFP2 combi kit #1 (A1 and A2 modules, single artefact) | A-5764-0001 |
SFP2 combi kit #2 (single artefact, no modules) | A-5764-0002 |
SFP2 combi kit #3 (A1 and A2 modules, triple artefact) | A-5764-0003 |
SFP2 combi kit #4 (triple artefact, no modules) | A-5764-0004 |
Single artefact kit (SFA1 and single artefact holding kit) | A-5764-0072 |
Triple artefact kit (SFA1, 2, 3 and triple artefact holding kit) | A-5764-0073 |
SFP2 probe and modules | |
SFM-A1 2 µm general purpose straight module (type A skid) | A1-D-02C90D |
SFM-A1 5 µm general purpose straight module (type A skid) | A1-D-05C90D |
SFM-A2 2 µm general purpose cranked module (type A skid) | A2-D-02C90D |
SFM-A2 5 µm general purpose cranked module (type A skid) | A2-D-05C90D |
SFM-B1 2 µm straight module with smaller skid for short lands (type B skid) | B1-D-02C90D |
SFM-B1 5 µm straight module with smaller skid for short lands (type B skid) | B1-D-05C90D |
SFM-B2 2 µm cranked module with smaller skid for short lands (type B skid) | B2-D-02C90D |
SFM-B2 5 µm cranked module with smaller skid for short lands (type B skid) | B2-D-05C90D |
SFM-B3 5 µm 90° module with smaller skid for pockets and grooves (type B skid) | B3-D-05C90D |
SFM-B4 5 µm cranked module with smaller skid for reach into confined areas (type B skid) | B4-D-05C90D |
SFM-B5 5 µm cranked module with smaller skid for reach into undercuts and grooves (type B skid) | B5-D-05C90D |
SFM-C3 2 µm straight module for small bores (type C skid) | C3-D-02C90D |
SFM-C3 5 µm straight module for small bores (type C skid) | C3-D-05C90D |
SFM-D1 2 µm 90° module for extra reach (type D skid) | D1-D-02C90D |
SFM-D1 5 µm 90° module for extra reach (type D skid) | D1-D-05C90D |
SFM-E1 2 µm long straight module with 2-part skid (type E skid) | E1-D-02C90D |
SFM-E1 5 µm long straight module with 2-part skid (type E skid) | E1-D-05C90D |
SFM-E2 5 µm long straight module with 2-part skid (type E skid) | E2-D-05C90D |
SFM-G1 Grooved engine bores prepared for PTWA coating (type G skid) | G1-D-10C30C |
SFM-H1 automatic transmission valve bodies, minimum feature access (mm): Ø9 × 122 (max. depth) (type H skid) | H1-D-02C90D |
SFM-H1 5 µm automatic transmission valve bodies, minimum feature access (mm): 9 122 (max. depth) (type H skid) | H1-D-05C90D |
Accessories | |
SFH-1 surface finish module holder | A-5764-0080 |
SFH-2 surface finish module holder | A-5764-0081 |
SFA1 3.0 SIN artefact (SFA1 plate with UKAS certificate) | A-5764-0060 |
SFA2 0.5 SIN artefact (SFA2 plate with UKAS certificate) | A-5764-0061 |
SFA3 0.4 ST artefact (SFA3 plate with UKAS certificate) | A-5764-0062 |
OFA optical flat artefact (* special product) | A-5764-3142 |
Single artefact holder mounting kit. Contains: SFAH-1 single plate holder, rack adaptor, leg adaptor, fixings for all options, tools | A-5764-0070 |
Triple artefact holder mounting kit. Contains: SFAH-2 triple plate holder, rack adaptor, leg adaptor, fixings for all options, tools | A-5764-0071 |
TFP tip find probe kit (including TP20 LF mod, stylus, PL24 cable) | A-5764-0063 |
MST module setting tool | A-5764-0091 |
System storage box | A-5764-0090 |
NOTE: Please visit the REVO system for a full list of REVO-2 system and associated product part numbers.