View all encoder scales A selection of Renishaw scales for absolute and incremental encoder systems. Can’t see what you’re looking for? Please see the encoder scale web pages. Refine by Axis type Linear Partial arc Rotary Readhead compatibility EVOLUTE RESOLUTE ATOM ATOM DX VIONiC TONiC QUANTiC Scale pitch (period) 20 μm 30 μm 40 μm 50 μm Linear accuracy ±5 µm/m ±15 µm/m ±10 µm/m Mounting Substrate mastered Substrate independent Taper mounted Length 0.5 m 1 m 2 m 5 m Ring outer diameter 52 mm 75 mm 100 mm 115 mm 150 mm 200 mm Rotary typical installed accuracy 4.3 arc seconds 5.5 arc seconds 6.8 arc seconds 7.5 arc seconds 9.5 arc seconds 12.7 arc seconds 12345Next >> Product Unit price Add to cart RESM40 200 mm diameter encoder ringRESM40USA200 $926.00 RESM40 150 mm diameter encoder ringRESM40USA150 $739.00 RESM40 100 mm diameter encoder ringRESM40USA100 $555.00 RESM40 75 mm diameter encoder ringRESM40USA075 $466.00 RESM40 52 mm diameter encoder ringRESM40USA052 $427.00 RESM20 200 mm diameter encoder ringRESM20USA200 $970.00 RESM20 150 mm diameter encoder ringRESM20USA150 $784.00 RESM20 115 mm diameter encoder ringRESM20USA115 $756.00 RESM20 100 mm diameter encoder ringRESM20USA100 $600.00 RESM20 75 mm diameter encoder ringRESM20USA075 $511.00 12345Next >> Shopping security Recall your cart