RKLC20-S linear or partial arc encoder tape scale (20 µm scale pitch for VIONiC™ and TONiC™ readheads)

Product code: A-6663-0100

Price: $444.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6663-0100 is a 1 m (1000 mm) length of RKLC20-S incremental encoder tape scale, compatible with VIONiC and TONiC encoder readheads.

RKLC20-S is a 20 µm pitch narrow low-profile stainless steel tape scale.

RKLC20-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.

Can be used in linear or partial arc applications.

Technical table

Accuracy (± µm)5
Coefficient of thermal expansionMatches that of substrate (when end clamps used)
MaterialStainless steel
Mount typeSubstrate mastered
Scale length (m)1000
Scale pitch (µm)20
Scale typeNarrow Tape

RKLC20-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicator 

  • Narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc applications with a minimum radius of 30 mm
  • Customer selectable IN-TRAC™ reference mark every 50 mm
  • Cut-to-length flexibility 
  • High solvent immunity

 

Compatible readheads:

VIONIC and TONiC

Available online:

 

VIONiC V2BCY30D20A
VIONiC V2BCX10D08A
TONiC T1030-15A

For more details on this and other Renishaw encoder scales please visit our scales page

 

Shopping security

Powered By Payeezy

Recall your cart