RTLF20-S linear encoder tape scale (20 µm scale pitch, for ATOM™ and ATOM DX™ readheads)

Product code: A-9406-0050

Price: $231.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-9406-0050 is a 0.5 m (500 mm) length of RTLF20-S incremental encoder tape scale, compatible with ATOM and ATOM DX encoder readheads (for 20 µm ATOM DX readheads, contact your local Renishaw representative). 

RTLF20-S is a 20 µm pitch low-profile stainless steel tape scale.

RTLF20-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position.

Technical table

Accuracy (± µm)5
Coefficient of thermal expansion10.1 µm/m/°C
MaterialStainless steel
Mount typeSubstrate independent
Scale length (m)500
Scale pitch (µm)20
Scale typeTape

RTLF20-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicator 

  • Low-profile stainless steel tape scale
  • Customer deselectable reference marks every 50 mm
  • Cut-to-length flexibility 
  • High solvent immunity

 

Compatible readheads:

ATOM and ATOM DX readheads

Available online:

ATOM ATOM2D0-100

 

For more details on this and other Renishaw encoder scales please visit our scales page.

Shopping security

Powered By Payeezy

Recall your cart