Preskoči navigacijo

Stran trenutno ni na voljo v vašem jeziku. Lahko si ogledate strojni prevod, ustvarjen s storitvijo Google Translate. Te storitve ne zagotavljamo mi in rezultatov prevoda nismo preverili.
Za dodatno pomoč se lahko obrnete na nas.

Detect micro-organisms with Raman analysis

Raman spectroscopy enables the rapid detection and identification of micro-organisms in a variety of settings, including hospital, pharmaceutical, clinical and research.

Rapid micro-organism identification

Quick and easy identification improves efficiency, safety and response times.

Renishaw Raman systems have the performance and sensitivity to identify and differentiate microbe genus, species and even strains, rapidly and accurately. This can be done in environments such as:

  • clinical settings*
  • food industry
  • cosmetic industry
  • biofuel production

When undertaking research, you can even analyse single bacterial cells, removing the need for time-consuming bacterial culturing (which can take days).

*The system is not currently CE Marked according to the IVD Directive.

Quick analysis

Speed is of the essence when identifying microorganisms.

Diagnoses - Rapid analysis is vital when you need fast diagnoses to guide you in the correct choice of antibiotics; particularly for severe cases such as sepsis.

Fermentation equipment - Preventing and treating bacterial contamination quickly during the fermentation process gives you measurable cost savings.

Dairy production - Bacteriophage contamination is a serious threat in dairy production. You can use a Renishaw Raman system to identify lactic acid bacteria strains and optimise production.

Food and cosmetics - The identification of harmful bacteria is also crucial for producing safe food products and safe cosmetics with long shelf lives.

High spatial resolution

You can also study secondary metabolites and mineral deposits in bacteria and fungi in situ thanks to the high spatial resolution of Renishaw's inVia confocal Raman microscope.

Save time – avoid labelling

Raman spectroscopy does not rely on labelling. You can therefore study multiple molecular species using the same sample. This removes the need for multiple samples with different labelling techniques and leads to significant time savings.

We're here when you need us

To find out more about this application area, or an application that isn't covered here, contact our applications team.

Contact our applications team

You may be interested in these papers:

Pilat (2012) J Appl Phycol doi 10.1007/s10811-011-9754-4
Ashton et al (2011) Fut Microbiol 6(9): 991-997

Related stories

Mapping of oral biofilms using confocal Raman microscopy

We summarise a study carried out by Proctor & Gamble and by the Fraunhofer Institute for Interfacial Engineering and Biotechnology which used a Renishaw inVia confocal Raman microscope and a multivariate analysis to spatially differentiate bacteria in an in vitro model simulating a subgingival dual-species biofilm.

Rapid identification of bacterial infections could save lives

A team of researchers from the Czech Academy of Sciences have been testing a novel way to identify Staphylococcal bacteria, paving the way for faster diagnosis and treatment of infectious diseases.

 
loading