M4 multi-window acrylic plate, 12.0 mm × 400.0 mm × 400.0 mm

Product code: R-PV-W-13400400-10-4

Price: $1,070.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This M4 multi-window acrylic base plate has seven clear window sections providing maximum visibility of multiple parts. The M4 threaded holes are spaced at 10 mm intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form  

Technical table

ApplicationVision
Base plate materialAcrylic
Measurement systemMetric
Number of threaded holes734
Plate dimensions (mm)12.0 × 400.0 × 400.0
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart

loading