M4 multi-window acrylic plate, 11.7 mm × 200 mm × 200 mm Product code: R-PV-W-13200200-10-4 M4 multi-window acrylic plate, 11.7 mm x 200 mm x 200 mm (angled)This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts.[0B] M4 multi-window acrylic plate, 11.7 mm x 200 mm x 200 mm (angled) This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. [0B] M4 multi-window acrylic plate, 11.7 mm x 200 mm x 200 mm This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. [0B] Fixturing example on a multi-window plate Fixturing example for ecommerce. [0B] Price: $371.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This M4 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. The M4 threaded holes are spaced at 10 mm intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form Technical tableApplicationVisionBase plate materialAcrylicMeasurement systemMetricNumber of threaded holes142Plate dimensions (mm)11.7 × 200 × 200ThreadM4 Technical documentation R-PV-W-13200200-10-4 R-PV-W-13200200-10-4 Technical Drawing for R-PV-W-13200200-10-4 for use on web shop [0B] Related products $462.00 M4 multi-hole acrylic plate, 11.7 mm × 250 mm × 150 mm $610.00 M4 multi-hole acrylic plate, 11.7 mm × 250 mm × 250 mm $360.00 M4 multi-window acrylic plate, 11.7 mm × 250 mm × 150 mm $392.00 M4 multi-window acrylic plate, 11.7 mm × 250 mm × 250 mm $1,070.00 M4 multi-window acrylic plate, 11.7 mm × 400 mm × 400 mm Shopping security Recall your cart