M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm Product code: R-PV-W-13250150-10-4 R-PV-W-13250150-10-4Image of R-PV-W-13250150-10-4 vision base plate[0B] R-PV-W-13250150-10-4 Image of R-PV-W-13250150-10-4 vision base plate [0B] M4 multi-window acrylic plate, 11.7 mm x 250 mm x 150 mm This M4 multi-window acrylic base plate has three clear window sections providing maximum visibility of multiple parts. [0B] Fixturing example on a multi-window plate Fixturing example for ecommerce. [0B] Price: $360.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This M4 multi-window acrylic base plate has three clear window sections providing maximum visibility of multiple parts. The M4 threaded holes are spaced at 10 mm intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form Technical tableApplicationVisionBase plate materialAcrylicMeasurement systemMetricNumber of threaded holes163Plate dimensions (mm)12.0 × 250.0 × 150.0ThreadM4 Technical documentation R-PV-W-13250150-10-4 R-PV-W-13250150-10-4 Technical Drawing for R-PV-W-13250150-10-4 for use on web shop [0B] Related products $462.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm $610.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm $371.00 M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm $392.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm $1,070.00 M4 multi-window acrylic plate, 12.0 mm × 400.0 mm × 400.0 mm Shopping security Recall your cart