M8 CMM and Equator™ clamping kit A Product code: R-FSC-CA-8 M8 CMM and Equator™ clamping kit AThis essential M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts.[0B] M8 CMM and Equator™ clamping kit A This essential M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. [0B] Price: $813.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This essential M8 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs and Equator systems. Technical tableApplicationCMM & EquatorClamp typeClampingComponent setAMeasurement systemMetricPlate optionwithout plateThreadM8 Part NumberDescriptionQuantityR-S-1320-8Ø12.7 mm × 20.0 mm steel standoff 3R-S-1325-8Ø12.7 mm × 25.0 mm standoff3R-S-1350-8Ø12.7 mm × 50.0 mm steel standoff3R-S-1920-8Ø19.0 mm × 20.0 mm standoff3R-S-1925-8Ø19.0 mm × 25.0 mm steel standoff 3R-S-1950-8Ø19.0 mm × 50.0 mm steel standoff 3R-S-2520-8Ø25.4 mm × 20.0 mm standoff3R-S-2525-8Ø25.4 mm × 25.0 mm steel standoff 3R-S-2550-8Ø25.4 mm × 50.0 mm standoff3R-SP-1325-8Ø12.7 mm × 25.0 mm pin standoff2R-CT-40-30-836.2 mm tension clamp with 30.0 mm post and M8 thread2R-CT-64-70-857.5 mm tension clamp with 68.1 mm post and M8 thread4R-RCD-8Polyoxymethylene resting cone with M8 thread4R-AJ-19-8Ø19.0 mm adjustable jack stand with M8 thread1R-AS-70-871.9 mm long adjustable slide with M8 thread1R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1R-BC1040 mm × 190 mm × 143 mm component storage box (not shown)1 Related products $836.00 M6 CMM and Equator™ clamping kit A $2,100.00 M6 CMM and Equator™ clamping kit B $2,165.00 M8 CMM and Equator™ clamping kit B Shopping security Recall your cart