M6 CMM and Equator™ clamping kit A

Product code: R-FSC-CA-6

Price: $836.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This essential M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs and Equator systems.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Component setA
Measurement systemMetric
Plate optionwithout plate
ThreadM6
Part NumberDescriptionQuantity
R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff3
R-S-1325-6Ø12.7 mm × 25.0 mm standoff3
R-S-1350-6Ø12.7 mm × 50.0 mm standoff3
R-S-1920-6Ø19.0 mm × 20.0 mm standoff3
R-S-1925-6Ø19.0 mm × 25.0 mm standoff3
R-S-1950-6Ø19.0 mm × 50.0 mm standoff3
R-S-2520-6Ø25.4 mm × 20.0 mm standoff3
R-S-2525-6Ø25.4 mm × 25.0 mm standoff3
R-S-2550-625.4 mm × 50.0 mm steel standoff3
R-SP-1325-6Ø12.7 mm × 25.0 mm pin standoff2
R-CT-40-30-636.2 mm tension clamp with 30.0 mm post with M6 thread2
R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread4
R-RCD-6Polyoxymethylene resting cone with M6 thread4
R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread1
R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread1
R-AS-70-670.0 mm long adjustable slide with M6 thread1
R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1
R-BC1040 mm × 190 mm × 143 mm component storage box (not shown)1

Shopping security

Powered By Payeezy

Recall your cart