M6 CMM and Equator™ clamping kit B

Product code: R-FSC-CB-6

Price: $2,100.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This advanced M6 clamping component set can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It is recommended for use on CMMs and Equator systems.

Technical table

ApplicationCMM & Equator
Clamp typeClamping
Component setB
Measurement systemMetric
Plate optionwithout plate
ThreadM6
Part NumberDescriptionQuantity
R-S-910-6Ø9.5 mm × 10.0 mm standoff3
R-S-1320-6Ø12.7 mm × 20.0 mm steel standoff6
R-S-1325-6Ø12.7 mm × 25.0 mm standoff6
R-S-1350-6Ø12.7 mm × 50.0 mm standoff6
R-S-1910-6Ø 19 mm × 10 mm standoff3
R-S-1920-6Ø19.0 mm × 20.0 mm standoff6
R-S-1925-6Ø19.0 mm × 25.0 mm standoff6
R-S-1950-6Ø19.0 mm × 50.0 mm standoff6
R-S-19100-6Ø19.0 mm × 100.0 mm standoff4
R-S-2520-6Ø25.4 mm × 20.0 mm standoff6
R-S-2525-6Ø25.4 mm × 25.0 mm standoff6
R-S-2550-625.4 mm × 50.0 mm steel standoff6
R-S-25100-6Ø25.4 mm × 100.0 mm standoff4
R-SP-1325-6Ø12.7 mm × 25.0 mm pin standoff4
R-CT-40-30-636.2 mm tension clamp with 30.0 mm post with M6 thread6
R-CT-64-70-657.5 mm tension clamp with 68.1 mm post with M6 thread12
R-RCD-6Polyoxymethylene resting cone with M6 thread4
R-RPS-6Steel resting pin with M6 thread4
R-AJ-13-6Ø15.9 mm adjustable jack stand with M6 thread2
R-AJ-25-6Ø25.4 mm adjustable jack stand with M6 thread2
R-AS-45-6Ø45.5 mm long adjustable slide with M6 thread2
R-AS-70-670.0 mm long adjustable slide with M6 thread2
R-TB-2025-6M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm2
R-TC-500200502 mm × 197 mm × 25 mm medium component tray to hold M6 and M8 components1
R-BC1040 mm × 190 mm × 143 mm component storage box (not shown)1

Shopping security

Powered By Payeezy

Recall your cart