57.5 mm soft tip tension clamp with 68.1 mm post and M8 thread

Product code: R-CTT-64-70-8

Price: $33.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Clamp length (mm)57.5
Clamp width (mm)12.7
Fixture typeSoft tip tension
Height (mm)68.1
Measurement systemMetric
ThreadM8
Tip width5.3

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart