Fixturing clamps Refine by Thread M4 M6 M8 1/4-20 Multiple Clamp type Tension Soft tip tension Vice Centres Push clamp 3-jaw clamp 12345Next >>..7 Product Unit price Add to cart 36.2 mm tension clamp with 30.0 mm post and M6 threadR-CT-40-30-6 $22.50 36.2 mm tension clamp with 68.1 mm post and M6 threadR-CT-40-70-6 $26.50 36.2 mm soft tip tension clamp with 25.0 mm post and M4 threadR-CTT-40-25-4 $26.25 87.7 mm tension clamp with 82.8 mm post and M8 threadR-CT-95-83-8 $44.75 57.5 mm tension clamp with 68.1 mm post and M8 threadR-CT-64-70-8 $26.25 36.2 mm tension clamp with 30.0 mm post and M8 threadR-CT-40-30-8 $22.50 Ø12.0 mm × 10.0 mm spring pusher standoff clamp with M4 threadR-CSPS-1210-4 $48.25 M6 pusher clampR-CP-6 $82.75 57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M4 threadR-CMV-4 $263.00 Micro centres with Ø4.8 mm pins and M4 threadR-CMC-4 $153.00 12345Next >>..7 Shopping security Recall your cart