31.3 mm spring wire clamp with 25.0 mm post and M4 thread Product code: R-CW-25-25-4 36 mm spring wire clamp with 25 mm post and M4 threadThis spring wire clamp is ideal for the light clamping of small parts.[0B] 36 mm spring wire clamp with 25 mm post and M4 thread This spring wire clamp is ideal for the light clamping of small parts. [0B] Price: $30.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableClamp length (mm)31.3Diameter (mm)1.6Fixture typeSpring wireHeight (mm)25.0Length (mm)31.3MaterialAluminiumMeasurement systemMetricThreadM4Width (mm)7.9 Technical documentation N-R-CW-25-25-4-A N-R-CW-25-25-4-A Web shop technical drawing [0B] Related products $51.50 87.7 mm soft tip tension clamp with 82.8 mm post and M6 thread $51.50 87.7 mm soft tip tension clamp with 82.8 mm post and M8 thread $30.25 31.3 mm spring wire clamp with 23.9 mm post and M6 thread $34.75 49.7 mm spring wire clamp with 50.0 mm post and M4 thread $34.75 49.7 mm spring wire clamp with 50.0 mm post and M6 thread Shopping security Recall your cart