ATOM DX™ readhead for linear miniature encoders (cabled variant, 1 µm resolution, for 40 µm scales)

Product code: A4A0X15A10F

Price: $488.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

ATOM DX is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead.

A4A0X15A10F is a miniature incremental encoder readhead, compatible with RTLF40-S, RTLF40H-S, RKLF40-S and RKLF40H-S encoder tape scales. RKLF40 is suitable for both partial arc and linear applications and are used in substrate mastered applications where the scale adopts the thermal expansion behaviour of the substrate for enhanced stability.

Cabled A4A0X15A10F features an integral 1.5 m hi-flex cable with a D-type connector, providing positional feedback, onboard interpolation, and filtering optics all in a miniature package.

Technical table

Cable length (m)1.5
Cable termination9-way D-type connector
Clocked output frequency (MHz)10
Jitter (nm RMS)3.65
Maximum speed (m/s)8.53 m/s
Readhead termination9-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)1
Scale pitch (µm)40
Sub-divisional error<±120 nm typical

A4A0X15A10F Key Features / Benefits:

  • A4A0X15A10F is compatible with RTLF40 and RKLF40 linear tape scales
  • A4A0X15A10F is supplied with a 1.5 m cable terminated by a 9-way D-type connector
  • A4A0X15A10F features a bi-directionally repeatable, customer selectable reference mark and an integrated 3-state alarm for enhanced safety
  • A4A0X15A10F requires a controller input frequency of at least 10 MHz

 

About the ATOM DX series of miniature digital encoders:

  • Miniature, all-in-one, digital output optical encoder with resolutions down to 2.5 nm
  • ATOM DX readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides low SDE, excellent dirt immunity, and eliminates the need for separate interfaces.
  • Integral set-up LED for simple installation and calibration
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • Available in two variants; cabled and top exit, for the most demanding space constrained installations
  • A CAD model of the ATOM DX readhead is available from the Renishaw website 

 

Compatible scales:

RTLF40-S, RTLF40H-S, RKLF40-S or RKLF40H-S (all self-adhesive mounting)

Available online:

A-6769-0100 RKLF40-S (1 m)

A-6769-0050 RKLF40-S (0.5 m)

A-6771-0100 RKLF40H-S (1 m)

A-6771-0050 RKLF40H-S (0.5 m)

A-9407-0100 RTLF40-S (1 m)

A-9407-0050 RTLF40-S (0.5 m)

A-9408-0100 RTLF40H-S (1 m)

A-9408-0050 RTLF40H-S (0.5 m)

 

 

Shopping security

Powered By Payeezy

Recall your cart