Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation

Product code: A-9401-0072

Price: $32.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Dummy readhead to enable easy installation of ATOM and ATOM DX encoder systems.

The reuseable dummy head has the same dimensions as the ATOM readhead and features a longer ‘nose’ that is machined to the optimum rideheight (2.5 mm ±0.02 mm). It is mounted directly onto the bracket, in place of the readhead, using M2 × 6 screws.

For further information please refer to the ATOM or ATOM DX encoder system series page.

 

Technical table

Readhead accessory typeInstallation tooling

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart