ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads

Product code: A-6195-0100

  • ADTi-100

Price: $388.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The ADTi-100 is a set-up and diagnostic tool specifically designed to be used with Renishaw's VIONiC, QUANTiC and ATOM DX incremental encoders. It acquires comprehensive real-time data which is displayed via the user-friendly Renishaw ADT View software interface.

It can be used connected directly to the readhead powered from the USB port or an external 5 Vdc supply, or in-line between the readhead and the controller as part of the control loop. It is connected to a Windows® tablet or a PC via a USB cable in conjunction with the ADT View software.

Technical table

Readhead accessory typeDiagnostic tools

ADTi-100 + ADT View software Features / benefits:

  • Real-time remote monitoring to aid readhead adjustment
  • Visual indication of signal size
  • Visual indication of reference mark phasing
  • Visual indication of limit switches
  • Visual indication of readhead pitch
  • Quick remote calibration of the incremental and reference mark signals
  • Visual indication and switching of AGC (Auto Gain Control) status
  • Displays signal strength versus position along the full axis to optimise the installation
  • DRO output
  • Lissajous output
  • Ability to save data as CSV file

Compatible readheads:

VIONiC, QUANTiC and ATOM DX

Shopping security

Powered By Payeezy

Recall your cart

loading