M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for Zeiss applications

Product code: A-5555-3788


Quantity Price
1+ $54.00
5+ $51.30
10+ $48.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0400-034.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)4.0
DS (mm)2.0
L (mm)33.50
ML (mm)23.50
Weight (g)4.5

Shopping security

Powered By Payeezy

Recall your cart