M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 30 mm, ML 20 mm, for Zeiss applications

Product code: A-5555-3790


Quantity Price
1+ $62.00
5+ $58.90
10+ $55.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)5.0
DS (mm)3.5
L (mm)30.00
ML (mm)20.00
Weight (g)8.0

Shopping security

Powered By Payeezy

Recall your cart

loading