M5 Ø3 mm silicon nitride ball, tungsten carbide stem, L 58 mm, ML 48 mm, for Zeiss applications

Product code: A-5555-3734


Quantity Price
1+ $53.00
5+ $50.35
10+ $47.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0300-058.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)3.00
DS (mm)2.0
L (mm)58.00
ML (mm)48.00
Weight (g)5.5

Shopping security

Powered By Payeezy

Recall your cart

loading