M5 Ø3 mm silicon nitride ball, tungsten carbide stem, L 25 mm, ML 15 mm, for Zeiss applications

Product code: A-5555-3785


Quantity Price
1+ $53.00
5+ $50.35
10+ $47.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0303-025.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)3.0
DS (mm)2.0
L (mm)25.
ML (mm)15.00
Weight (g)4.0

Shopping security

Powered By Payeezy

Recall your cart