M5 Ø2 mm silicon nitride ball, tungsten carbide stem, L 30 mm, ML 20 mm, for Zeiss applications

Product code: A-5555-3783


Quantity Price
1+ $52.00
5+ $49.40
10+ $46.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)2.0
DS (mm)1.5
L (mm)30.00
ML (mm)20.0
Weight (g)3.8

Shopping security

Powered By Payeezy

Recall your cart