M2 Ø5 mm ruby ball, ceramic stem, L 14 mm, ML 10mm, for Zeiss applications

Product code: A-5555-2469


Quantity Price
1+ $43.00
5+ $40.85
10+ $38.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCeramic
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)5.00
DS (mm)2.00
L (mm)14.00
ML (mm)10.00
Weight (g)0.8

Shopping security

Powered By Payeezy

Recall your cart