M2 Ø4 mm ruby ball, ceramic stem, L 16 mm, ML 12 mm, for Zeiss applications

Product code: A-5555-2467


Quantity Price
1+ $43.00
5+ $40.85
10+ $38.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCeramic
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)4.00
DS (mm)2.00
L (mm)16.00
ML (mm)12.00
Weight (g)0.8

Shopping security

Powered By Payeezy

Recall your cart