M2 Ø3 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for Zeiss applications

Product code: A-5555-2466

  • M2 straight stylus

Quantity Price
1+ $27.00
5+ $25.65
10+ $24.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)3.00
DS (mm)2.00
L (mm)12.00
ML (mm)6.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart