M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for Zeiss applications

Product code: A-5555-2465

  • M2 straight stylus

Quantity Price
1+ $32.00
5+ $30.40
10+ $28.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2.5
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)2.5
DS (mm)1.5
L (mm)12.00
ML (mm)6.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart