M2 Ø4 mm ruby ball, tungsten carbide stem, L 12 mm, ML 6 mm, for Zeiss applications

Product code: A-5555-0312

  • M2 straight stylus

Quantity Price
1+ $34.00
5+ $32.30
10+ $30.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus. 

Equivalent to Zeiss part number: 602030-8015-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)4.00
DS (mm)2.00
L (mm)12.00
ML (mm)6.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart