M2 Ø0.25 mm ruby ball, tungsten carbide stem, L 17 mm, ML1/ML 2.3/12.5 mm, for ZEISS applications

Product code: A-5555-2462

  • M2 straight stylus

Quantity Price
1+ $215.00
5+ $204.25
10+ $193.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.25
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)0.25
DS (mm)1.0
DS1 (mm)0.18
L (mm)17.00
ML (mm)12.5
ML1 (mm)2.3
Weight (g)0.4

Shopping security

Powered By Payeezy

Recall your cart