M2 Ø0.2 mm ruby ball, tungsten carbide stem, L 17 mm, ML1/ML 2.3/12.5 mm, for Zeiss applications Product code: A-5004-5753 M2 straight stylusTechnical drawing of the M2 straight stylus, to be used on the web shop.[0B] M2 straight stylus Technical drawing of the M2 straight stylus, to be used on the web shop. [0B] Quantity Price 1+ $234.00 5+ $222.30 10+ $210.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M2 straight stylus.Note: measurement length is to end of ball. Technical tableBall diameter (mm)0.2Stem materialTungsten carbideThreadM2Tip materialRubyDG/D (mm)3.00DK (mm)0.2DS (mm)1.0DS1 (mm)0.18L (mm)17.00ML (mm)12.5ML1 (mm)2.3Weight (g)0.4 Related products $45.00 M2 Ø6 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for Zeiss applications $46.00 M2 Ø6 mm ruby ball, stainless steel stem, L 28 mm, ML 28 mm, for Zeiss applications $66.00 M2 Ø8 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for Zeiss applications $34.00 M2 Ø5 mm ruby ball, stainless steel stem, L 42.5 mm, ML 42.5 mm, for Zeiss applications $34.00 M2 Ø5 mm ruby ball, stainless steel stem, L 52.5 mm, ML 52.5 mm, for Zeiss applications Shopping security Recall your cart