M2 Ø6 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for Zeiss applications

Product code: A-5555-0314


Quantity Price
1+ $45.00
5+ $42.75
10+ $40.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialStainless steel
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)6.00
DS (mm)3.00
L (mm)13.00
ML (mm)13.00
Weight (g)0.9

Shopping security

Powered By Payeezy

Recall your cart