M3 reference stylus XXT Ø5 mm ruby ball, carbon fibre stem, L 30 mm, ML 21 mm, for Zeiss applications

Product code: A-5555-2033


Quantity Price
1+ $110.00
5+ $104.50
10+ $99.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 reference stylus XXT (red dot).

Equivalent to Zeiss part number: 626103-0501-030.

Note: measurment length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)5.00
DS (mm)3.5
L (mm)30.00
ML (mm)21.00
Weight (g)1.1

Shopping security

Powered By Payeezy

Recall your cart