M3 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, ML 31 mm, for Zeiss applications

Product code: A-5004-3282


Quantity Price
1+ $110.00
5+ $104.50
10+ $99.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 clamping stylus XXT thermostable. 

Equivalent to Zeiss part number: 626103-0301-040.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)40.00
ML (mm)31.00
Weight (g)0.8

Shopping security

Powered By Payeezy

Recall your cart