M3 Ø3 mm ruby ball, carbon fibre stem, L 20 mm, ML 11 mm, for Zeiss applications

Product code: A-5555-3875


Quantity Price
1+ $99.00
5+ $94.05
10+ $89.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 clamping styli XXT thermostable. 

Equivalent to Zeiss part number: 626103-0301-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)20.00
ML (mm)11.00
Weight (g)0.7
DK3.00 mm
ML1/ML11.00 mm
DG/D5.00 mm
L20.00 mm
D1/DS2.00 mm
Weight0.7 g

 

Shopping security

Powered By Payeezy

Recall your cart