M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, ML 31.5 mm, for Zeiss applications

Product code: A-5004-4513

  • M3 straight stylus

Quantity Price
1+ $31.00
5+ $29.45
10+ $27.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.5
DK (mm)3.00
DS (mm)2.00
L (mm)50.00
ML (mm)31.5
Weight (g)4.5

Shopping security

Powered By Payeezy

Recall your cart