M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, ML 34 mm, for Zeiss applications

Product code: A-5555-2448

  • M3 straight stylus

Quantity Price
1+ $31.00
5+ $29.45
10+ $27.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)4.00
DK (mm)2.00
DS (mm)1.5
L (mm)40.00
ML (mm)34.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart

loading