M3 Ø2 mm ruby ball, tungsten carbide stem, L 21 mm, ML 15 mm, for Zeiss applications

Product code: A-5555-0274

  • M3 straight stylus

Quantity Price
1+ $36.00
5+ $34.20
10+ $32.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 602030-8023-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)2.00
DS (mm)1.00
L (mm)21.00
ML (mm)15.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart

loading