M5 Ø12 mm ceramic ball, tungsten carbide stem, L 118 mm, ML 105 mm, for Zeiss applications

Product code: A-5555-1628


Quantity Price
1+ $182.00
5+ $172.90
10+ $163.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-1200-118.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)12
Stem materialTungsten carbide
ThreadM5
Tip materialCeramic
DG/D (mm)11.00
DK (mm)12.00
DS (mm)6.00
L (mm)118.00
ML (mm)105.00
Weight (g)49.00

Shopping security

Powered By Payeezy

Recall your cart